Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | FS65-01009-06 |
| Inside diameter IN | 0.620 |
| Outside diameter IN | 0.800 |
| Product height in | 0.620 |
| Product height mm | 15.748 |
| Product length in | 0.620 |
| Product length mm | 15.748 |
| Product material | Polytetrafluoroethylene (PTFE) |
| Product width in | 0.620 |
| Product width mm | 15.748 |
| Thickness IN | 0.080 |