Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | FS65-01018-01 |
| Finish plating | Zinc |
| Fluid | GlycolHydraulic OilsWater |
| Item type | REPAIR KIT |
| Product material | Buna-N |
| Swivel size | 3/8 IN |
| Thread sealant | No |
| Working temperature max F | 250 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789301826 |
