Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | FS65-01019-04 |
| Finish plating | Zinc |
| Fluid | AlcoholsBrake FluidsPhosphate EsterWater |
| Item type | REPAIR KIT |
| Product material | EPR |
| Swivel size | 1/2 IN |
| Thread sealant | No |
| Working temperature max F | 300 |
| Working temperature min F | -60 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789301871 |
