Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | FS65-01020-16-06 |
| Finish plating | Zinc |
| Fluid | Aromatic solventsChemicalsGasoline |
| Item type | REPAIR KIT |
| Product material | Viton |
| Seal part number if included | 22566-216 |
| Swivel size | 3/4 IN |
| Thread sealant | No |
| Working temperature max F | 300 |
| Working temperature min F | -20 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789301925 |
