Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FS65000-0606-01 |
| End gender 1 | Female |
| End gender 2 | Male |
| End size 1 | 3/8 IN |
| End size 2 | 3/8 IN |
| End type 1 | NPSM |
| End type 2 | NPTF |
| Hex size 1 MM | 24.0 |
| Hex size 2 IN | 0.938 |
| Item type | Swivel Joint Complete |
| Product height in | 2.140 |
| Product height mm | 54.356 |
| Product length in | 2.530 |
| Product length mm | 64.262 |
| Product material | Carbon steel |
| Thread size 1 | 3/8-18 |
| Thread size 2 | 3/8-18 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789301383 |
