Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FS65000-1212-01 |
| End gender 1 | Female |
| End gender 2 | Male |
| End size 1 | 3/4 IN |
| End size 2 | 3/4 IN |
| End type 1 | NPSM |
| End type 2 | NPTF |
| Hex size 1 MM | 34.0 |
| Hex size 2 IN | 1.250 |
| Item type | Swivel Joint Complete |
| Product height in | 3.090 |
| Product height mm | 78.486 |
| Product length in | 3.210 |
| Product length mm | 81.534 |
| Product material | Carbon steel |
| Thread size 1 | 3/4-14 |
| Thread size 2 | 3/4-14 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789301406 |
