Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| End gender 1 | Female |
| End gender 2 | Male |
| End size 1 | 3/8 IN |
| End size 2 | 1/2 IN |
| End type 1 | NPSM |
| End type 2 | SAE 37 |
| Finish plating | Zinc |
| Fluid | GlycolHydraulic OilsWater |
| Hex size 1 MM | 24.000 |
| Hex size 2 IN | 0.938 |
| Item type | Swivel Joint Complete |
| Product height in | 2.140 |
| Product height mm | 54.356 |
| Product length in | 2.610 |
| Product length mm | 66.294 |
| Product material | Steel |
| Swivel size | 3/8 IN |
| Thread sealant | No |
| Thread size 1 | 3/8-18 |
| Thread size 2 | 3/4-16 |
| Working pressure PSI | 5000.00 |
| Working temperature max F | 250 |
| Working temperature min F | -40 |
