Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FS65001-0808-06 |
| End gender 1 | Female |
| End gender 2 | Male |
| End size 1 | 1/2 IN |
| End size 2 | 1/2 IN |
| End Type 1 | NPSM |
| End Type 2 | SAE 37 |
| Finish plating | Zinc |
| Fluid | Aromatic solventsChemicalsGasoline |
| Hex size 1 MM | 29.000 |
| Hex size 2 IN | 1.000 |
| Item type | Swivel Joint Complete |
| Product height in | 2.390 |
| Product height mm | 60.706 |
| Product length in | 2.770 |
| Product length mm | 70.358 |
| Product material | Steel |
| Swivel size | 1/2 IN |
| Thread sealant | No |
| Thread size 1 | 1/2-14 |
| Thread size 2 | 3/4-16 |
| Working pressure PSI | 3500.00 |
| Working temperature max F | 300 |
| Working temperature min F | -20 |