Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| End gender 1 | Female |
| End gender 2 | Male |
| End size 1 | 1/4 IN |
| End size 2 | 1/4 IN |
| End type 1 | NPSM |
| End type 2 | ORB |
| Finish plating | Zinc |
| Fluid | GlycolHydraulic OilsWater |
| Hex size 1 IN | 0.945 |
| Hex size 1 MM | 24.000 |
| Hex size 2 IN | 0.938 |
| Hex size 2 MM | 23.825 |
| Item type | Swivel Joint Complete |
| Product height in | 2.140 |
| Product height mm | 54.356 |
| Product length in | 2.390 |
| Product length mm | 60.706 |
| Product material | Steel |
| Swivel size | 1/4 IN |
| Thread sealant | No |
| Thread size 1 | 1/4-18 |
| Thread size 2 | 7/16-20 |
| Working pressure PSI | 5000.00 |
| Working temperature max F | 250 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789257383 |