Product specifications
Characteristic | Value |
---|---|
Angle shape | 90 Degree |
Brand | Danfoss |
End gender 1 | Female |
End gender 2 | Male |
End size 1 | 1/2 IN |
End size 2 | 1/2 IN |
End type 1 | NPSM |
End type 2 | ORB |
Finish plating | Zinc |
Fluid | GlycolHydraulic OilsWater |
Hex size 1 MM | 29.000 |
Hex size 2 IN | 1.000 |
Item type | Swivel Joint Complete |
Product material | Steel |
Seal part number if included | FS-01021-08FS65-01014-116 |
Swivel size | 1/2 IN |
Thread sealant | No |
Thread size 1 | 1/2-14 |
Thread size 2 | 3/4-16 |
Working pressure psi | 3500.00 |
Working temperature max F | 250 |
Working temperature min F | -40 |