Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| End gender 1 | Female |
| End gender 2 | Male |
| End size 1 | 3/4 IN |
| End type 1 | NPSM |
| End type 2 | ORB |
| Finish plating | Zinc |
| Hex size 1 MM | 34.000 |
| Hex size 2 IN | 1.250 |
| Item type | Swivel Joint Complete |
| Product height in | 3.090 |
| Product height mm | 78.486 |
| Product length in | 3.280 |
| Product length mm | 83.312 |
| Product material | Carbon steel |
| Thread size 1 | 3/4-14 |
| Thread size 2 | 1 1/16-12 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789257406 |