Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FS65003-0504-01 |
| End gender 1 | Male |
| End gender 2 | Male |
| End size 1 | 5/16 IN |
| End size 2 | 1/4 IN |
| End Type 1 | SAE 37 |
| End Type 2 | NPTF |
| Finish plating | Zinc |
| Fluid | GlycolHydraulic OilsWater |
| Hex size 1 IN | 0.945 |
| Hex size 1 MM | 24.000 |
| Hex size 2 IN | 0.938 |
| Hex size 2 MM | 23.825 |
| Item type | Swivel Joint Complete |
| Product height in | 2.350 |
| Product height mm | 59.690 |
| Product length in | 2.600 |
| Product length mm | 66.040 |
| Product material | Carbon steel |
| Swivel size | 1/4 IN |
| Thread sealant | No |
| Thread size 1 | 1/4-18 |
| Thread size 2 | 1/2-20 |
| Working pressure PSI | 5000.00 |
| Working temperature max F | 250 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789257420 |
