Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FS65003-0606-01 |
| End gender 1 | Male |
| End gender 2 | Male |
| End size 1 | 3/8 IN |
| End size 2 | 3/8 IN |
| End Type 1 | SAE 37 |
| End Type 2 | NPTF |
| Finish plating | Zinc |
| Item type | Swivel Joint Complete |
| Product height in | 2.360 |
| Product height mm | 59.944 |
| Product length in | 2.530 |
| Product length mm | 64.262 |
| Product material | Carbon steel |
| Swivel size | 3/8 IN |
| Thread size 1 | 9/16-18 |
| Thread size 2 | 9/16-18 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789301437 |
