Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FS65003-0808-01 |
| End gender 1 | Male |
| End gender 2 | Male |
| End size 1 | 1/2 IN |
| End size 2 | 1/2 IN |
| End type 1 | SAE 37 |
| End type 2 | NPTF |
| Finish plating | Zinc |
| Fluid | GlycolHydraulic OilsWater |
| Hex size 1 IN | 1.142 |
| Hex size 1 MM | 29.0 |
| Hex size 2 IN | 1.000 |
| Hex size 2 MM | 25.4 |
| Item type | Swivel Joint Complete |
| Product height in | 2.660 |
| Product height mm | 67.564 |
| Product length in | 2.880 |
| Product length mm | 73.152 |
| Product material | Carbon steel |
| Seal part number if included | FS-01021-08FS65-01014-116 |
| Swivel size | 1/2 IN |
| Thread sealant | No |
| Thread size 1 | 3/4-16 |
| Thread size 2 | 1/2-14 |
| Torque lbs-ft | 1.25 |
| Working pressure psi | 3500.00 |
| Working temperature max F | 250 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789301451 |
