Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End size 1 | 3/4 IN |
| End size 2 | 3/4 IN |
| End type 1 | SAE 37 |
| End type 2 | NPTF |
| Finish plating | Zinc |
| Item type | Swivel Joint Complete |
| Product height in | 3.310 |
| Product height mm | 84.074 |
| Product length in | 3.210 |
| Product length mm | 81.534 |
| Product material | Carbon steel |
| Swivel size | 3/4 IN |
| Thread size 1 | 1 1/16-12 |
| Thread size 2 | 3/4-14 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789301475 |
