Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FS65006-1616-01 |
| End gender 1 | Male |
| End gender 2 | Male |
| End size 1 | 1 IN |
| End size 2 | 1 IN |
| End Type 1 | NPTF |
| End Type 2 | NPTF |
| Finish plating | Zinc |
| Item type | Swivel Joint Complete |
| Product material | Carbon steel |
| Swivel size | 1 IN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789301642 |
