Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| End gender 1 | Male |
| End gender 2 | Female |
| End size 1 | 1/2 IN |
| End size 2 | 1/2 IN |
| End type 1 | NPTF |
| End type 2 | NPTF |
| Finish plating | Zinc |
| Item type | Swivel Joint Complete |
| Product height in | 2.650 |
| Product height mm | 67.310 |
| Product length in | 3.140 |
| Product length mm | 79.756 |
| Product material | Carbon steel |
| Swivel size | 1/2 IN |
| Thread size 1 | 1/2-14 |
| Thread size 2 | 1/2-14 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789301727 |
