Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End size 1 | 1/4 IN |
| End size 2 | 1/4 IN |
| End type 1 | SAE 37 |
| End type 2 | ORB |
| Finish plating | Zinc |
| Item type | Swivel Joint Complete |
| Product height in | 2.350 |
| Product height mm | 59.690 |
| Product length in | 2.560 |
| Product length mm | 65.024 |
| Product material | Carbon steel |
| Swivel size | 1/4 IN |
| Thread size 1 | 7/16-20 |
| Thread size 2 | 7/16-20 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789301758 |
