Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FS65009-1616-01 |
| End gender 1 | Male |
| End gender 2 | Male |
| End size 1 | 1 IN |
| End size 2 | 1 IN |
| End Type 1 | SAE 37 |
| End Type 2 | ORB |
| Finish plating | Zinc |
| Item type | Swivel Joint Complete |
| Product height in | 3.680 |
| Product height mm | 93.472 |
| Product length in | 3.860 |
| Product length mm | 98.044 |
| Product material | Carbon steel |
| Swivel size | 1 IN |
| Thread size 1 | 1 5/16-12 |
| Thread size 2 | 1 5/16-12 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789301802 |
