Swivel Joints (RIGHT)

5500 SWIVELS MALE ORS/MALE ORB - BUNA

FS65025-0608-01


Tools

Product specifications

Characteristic
Value
Angle shape90 Degree
BrandDanfoss
Catalog ItemFS65025-0608-01
End gender 1Male
End gender 2Male
End size 13/8 IN
End size 21/2 IN
End Type 1ORS
End Type 2ORB
Finish platingZinc
Product materialCarbon steel
Swivel size3/8 IN