Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FS65025-1616-01AB |
| End gender 1 | Male |
| End gender 2 | Male |
| End size 1 | 1 IN |
| End size 2 | 1 IN |
| End Type 1 | ORS |
| End Type 2 | ORB |
| Finish plating | Zinc |
| Product material | Carbon steel |
| Swivel size | 1 IN |
| Thread size 1 | 1 7/16-12 |
| Thread size 2 | 1 5/16-12 |