Danfoss Flexmaster® tube and pipe joints-product-category

Danfoss Flexmaster® tube and pipe joints

Danfoss Flexmaster® tube and pipe joints absorb vibration and are ideal for making quick connections and disconnections when repairing or disassembling a system. Featuring both standard and self-restrained gaskets, our tube and pipe joints simplify system maintenance and repairs. They also provide compensation for the misalignment of pipes in installations and can absorb the relative movement of pipes.

Standard style features and benefits  

  • Ideal for quick connection and disconnection
  • Gasket provides compression seal when tightened against tube or pipe
  • Hinged coupling provides for quick, easy assembly
  • Bulged sleeve allows for ±4º angular misalignment  
  • Several gasket compound and sleeve material options

Self-restrained style features and benefits 

  • Ideal for quick connection and disconnection
  • Stainless-steel gripping ring inside each gasket
  • Gasket provides compression seal when tightened against tube or pipe  
  • Hinged coupling provides for quick, easy assembly
  • Bulged sleeve allows for ±4º angular misalignment
  • Notched channel ring which grips pipe firmly to restrict movement along pipe or tubing
  • Several gasket compound and sleeve material options