Fast lube oil change system (FLOCS)-product-category

Fast lube oil change system (FLOCS)

Danfoss’ fast lube oil change system (FLOCS) speeds up system maintenance by rapidly evacuating and disposing of waste engine oil or other hazardous fluids. Air-powered and electric models are available, as are different kit styles for attaching to oil pans, hydraulic reservoirs, or coolant systems.

Features and benefits

  • Electric and air-powered models available
  • Rapid fluid evacuation
  • Faster system maintenance
  • Versatile kit style options

Applications

  • Automated oil evacuation systems
  • Gravity drain oil evacuation systems