Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Food and beverageFuel gas systemGeneral industrial use |
| Body size | 3/4 |
| Brand | Danfoss |
| Burst pressure min bar | 69 |
| Burst pressure min psi | 1000 |
| Catalog Item | 100010 |
| Connection style | Manual connect |
| End size 2 | -12 |
| End type 1 | Female Push to Connect |
| End type 2 | Female pipe (NPTF) |
| Fluid compatibility | Process fluids |
| Hex size 1 IN | 1.310 |
| Hex size 1 MM | 33.300 |
| Item type | Female half |
| Latch type | Push/pull |
| Product material | Brass |
| Safety locking mechanism | Sleeve lock |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Valve Type | 1 way |
| Working pressure max psi | 1 |
| Working pressure max bar | 0 |
| Working temperature max C | 93 |
| Working temperature max F | 200 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146096111 |
| Proposition 65 | Cancer and Reproductive Harm |