Product specifications
Characteristic | Value |
|---|---|
| Application | ConstructionGeneral industryGeneral pneumatics |
| Body size | 1/4 |
| Brand | Danfoss |
| Burst pressure min bar | 552 |
| Burst pressure min psi | 8000 |
| Catalog Item | 1000BSTBV |
| Connection style | Manual connect |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Male pipe (NPTF) |
| End Type 2 | Female pipe (NPTF) |
| Flow rate gpm | 179.00 |
| Flow rate lpm | 677.59 |
| Hex size 1 IN | 0.690 |
| Hex size 1 MM | 17.526 |
| Item type | Male half |
| Latch type | Push to connect |
| Product material | Brass |
| Sub brand | Hansen |
| Valve type | 2 way |
| Working pressure max psi | 2000 |
| Working pressure max bar | 138 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146096142 |
