Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | General pneumaticsIn-plant/Industrial |
| Body size | 1/4 |
| Brand | Danfoss |
| Burst pressure min bar | 193 |
| Burst pressure min psi | 2800 |
| Catalog Item | 100E |
| Connection style | Manual connect |
| End size 2 | -2 |
| End Type 1 | Female Push to Connect |
| End type 2 | Female pipe (NPTF) |
| Finish plating | Nickel |
| Flow rate gpm | 149.52 |
| Flow rate lpm | 566.00 |
| Fluid compatibility | Compressed air and other gases |
| Hex size 1 IN | 0.690 |
| Hex size 1 MM | 17.526 |
| Item type | Female half |
| Latch type | Push/pull |
| Product length in | 1.750 |
| Product length mm | 44.450 |
| Product material | Brass |
| Safety locking mechanism | Sleeve lock |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Valve type | 2 way |
| Working pressure max psi | 350 |
| Working pressure max bar | 24 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146196132 |
