Product specifications
Characteristic | Value |
|---|---|
| Application | AgricultureBuilding materialCommercial vehiclesFluid transferHydraulicsRoad vehicles |
| Brand | Danfoss |
| Catalog Item | 10FFP10L192 |
| Certifications | ISO 16028 |
| Product material | Carbon steel |
| Seal material | Ethylene propylene (EPDM) |
| Sub brand | Hansen |