Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.01 |
| Air inclusion max in3 | 0.00 |
| Angle shape | Straight |
| Application | AgricultureBuilding materialCommercial vehiclesFluid transferHydraulicsRoad vehicles |
| Body size | 3/8 |
| Brand | Danfoss |
| Burst pressure min bar | 1400 |
| Burst pressure min psi | 20300 |
| Catalog Item | 10FFP37DG |
| Certifications | ISO 16028 |
| Connection style | Manual connect |
| End size 2 | -2 |
| End type 1 | Male push to connect |
| End type 2 | Female Pipe (NPT) |
| Finish plating | Guardian Seal |
| Flow rate GPM | 10.60 |
| Flow rate lpm | 40.13 |
| Fluid loss cc | 0.00600 |
| Fluid loss in3 | 0.00000 |
| Hex size 1 IN | 1.060 |
| Hex size 1 MM | 26.924 |
| Item type | Male half |
| Latch type | Push/pull |
| Product material | Carbon steel |
| Safety locking mechanism | Sleeve lock |
| Seal material | Nitrile(NBR)+Polyurethane(AU) |
| Sub brand | Hansen |
| Valve type | 2 way |
| Working pressure max psi | 5800 |
| Working pressure max bar | 400 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -25 |
| Working temperature min F | -13 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146096258 |