Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.01 |
| Application | AgricultureBuilding materialCommercial vehiclesFluid transferHydraulicsRoad vehicles |
| Body size | 3/8 |
| Brand | Danfoss |
| Burst pressure min bar | 1400 |
| Burst pressure min psi | 20300 |
| Catalog Item | 10FFPS17 |
| Certifications | ISO 16028 |
| Connection style | Manual connect |
| End Type 1 | Female ORB port ISO 6149-1 |
| Flow rate gpm | 10.60 |
| Fluid loss cc | 0.00600 |
| Item type | Male half |
| Latch type | Push to connect |
| Product material | Carbon steel |
| Sub brand | Hansen |
| Valve type | 2 way |
| Working pressure max psi | 5800 |
| Working pressure max bar | 400 |
