Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.01 |
| Angle shape | Straight |
| Application | AgricultureBuilding materialCommercial vehiclesFluid transferHydraulicsRoad vehicles |
| Body size | 3/8 |
| Brand | Danfoss |
| Catalog Item | 10FFS8L |
| Certifications | ISO 16028 |
| Connection style | Manual connect |
| End size 1 | 8L |
| End Type 1 | 24 deg. tube port light duty |
| Flow rate gpm | 10.60 |
| Fluid loss cc | 0.00600 |
| Latch type | Push to connect |
| Product material | Carbon steel |
| Thread size 1 | M14X1.5 |
| Valve type | 2 way |