Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 48.00 |
| Air inclusion max in3 | 2.93 |
| Angle shape | Straight |
| Application | AerospaceAgricultureChemicalConstructionConsumer productsFluid transferFood and beverageGeneral industryHvacHydraulicsLaw enforcement/rescueMedicalMilitaryOil and gasTransportationTrucks |
| Body size | 1 1/4" |
| Brand | Danfoss |
| Catalog Item | 10K41BS143 |
| Certifications | ISO 7241-1 Series B |
| Connection style | Manual connect |
| End size 1 | -20 |
| End size 2 | -20 |
| End type 1 | Male push to connect |
| End type 2 | Female BSPP swivel |
| Finish plating | Zinc |
| Flow rate GPM | 76.00 |
| Flow rate lpm | 287.69 |
| Fluid compatibility | Hydraulic fluid |
| Fluid loss cc | 48.00000 |
| Fluid loss in3 | 2.92900 |
| Hex size 1 IN | 2.380 |
| Hex size 1 MM | 60.452 |
| Item type | Male half |
| Latch type | Push/pull |
| Product material | Carbon steel |
| Safety locking mechanism | None |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Hansen |
| Thread size 1 | G 1 1/4 |
| Thread size 2 | G 1 1/4 |
| Valve type | 2 way |
| Working pressure max psi | 2900 |
| Working pressure max bar | 200 |
| Working temperature max C | 204 |
| Working temperature max F | 400 |
| Working temperature min C | -26 |
| Working temperature min F | -15 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146096449 |
| Proposition 65 | Cancer and Reproductive Harm |
