Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | General pneumaticsIn-plant/Industrial |
| Body size | 1/4 |
| Brand | Danfoss |
| Burst pressure min bar | 193 |
| Burst pressure min psi | 2800 |
| Catalog Item | 112NV |
| Flow rate GPM | 149.52 |
| Flow rate LPM | 566.00 |
| Item type | Female half |
| Product length in | 2.490 |
| Product length mm | 63.246 |
| Product material | Brass |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Working pressure max psi | 350 |
| Working pressure max bar | 24 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146096562 |