Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Chemical processingCooling applicationsFluid transferFood processingPetrochemicalPharmaceutical |
| Body size | 1/2 |
| Brand | Danfoss |
| Compliances | PED 2014/68 EU Article 4.3 |
| Working temperature max C | 275 |
| Working temperature min C | -15 |