Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Danfoss Hansen® quick disconnect couplings
Hydraulic and pneumatic quick disconnect couplings
11428901
COUPLING,5600,F,SS,1,-16NPTF,FKM
11428901
Where to buy
Export PDF
Tools
Add to comparison
11428901
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Angle shape
Straight
Body size
1"
End size 1
-16
End Type 1
Female pipe (NPTF)
Hex size 1 IN
1.690
Seal material
Fluorocarbon (FKM)
Thread size 1
1-11 1/2 NPTF