Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Finish plating | Bright dip |
| Hex size 1 IN | 563.000 |
| Hex size 1 MM | 14.3 |
| Item type | Component |
| Product material | Brass |
| Sub brand | Hansen |
| Thread size 1 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789263292 |