Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.01 |
| Angle shape | Straight |
| Application | AgricultureConnections to hydraulic pumpsConstructionGeneral industryHydraulicsMaterial handlerRailwaysSteel industry |
| Body size | 1/2 |
| Brand | Danfoss |
| Burst pressure min bar | 1400 |
| Burst pressure min psi | 20300 |
| Catalog Item | 12FFPCUP50 |
| Certifications | ISO 16028 |
| Compliances | PED 2014/68 EU Article 4.3 |
| Connection style | Manual connect |
| End size 1 | -8 |
| End type 1 | Female Pipe (NPT) |
| Finish plating | Guardian sealtm |
| Flow rate GPM | 12.36 |
| Fluid compatibility | Hydraulic fluid |
| Fluid loss cc | 0.01200 |
| Hex size 1 IN | 1.410 |
| Hex size 1 MM | 35.8 |
| Item type | Male half |
| Latch type | Push to connect |
| Product material | Carbon steel |
| Safety locking mechanism | Sleeve lock |
| Seal material | Nitrile(NBR)+Polyurethane(AU) |
| Sub brand | Hansen |
| Thread size 1 | 1/2-14 NPTF |
| Torque lbs-ft | 60.70 |
| Valve Type | 1 way |
| Working pressure max psi | 5075 |
| Working pressure max bar | 350 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min F | -13 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146156280 |
