COUPLING,FF,F,1/2,CS,-8UNF,EPDM-product-details

COUPLING,FF,F,1/2,CS,-8UNF,EPDM

12FFS75UN192

Catalog item:

12FFS75UN192


Tools

Product specifications

Characteristic
Value
Air inclusion max cc0.01
Angle shapeStraight
ApplicationAgricultureBuilding materialCommercial vehiclesFluid transferHydraulicsRoad vehicles
Body size1/2
BrandDanfoss
Catalog Item12FFS75UN192
CertificationsISO 16028
Connection styleManual connect
End Type 1Female ORB port ISO 11926-1
Flow rate gpm20.30
Fluid loss cc0.01200
Latch typePush to connect
Product materialCarbon steel
Seal materialEthylene propylene (EPDM)
Valve type2 way