Product specifications
Characteristic | Value |
|---|---|
| Application | AerospaceAgricultureChemicalConstructionFluid transferFood and beverageGeneral industryHvacHydraulicsLaw enforcement/rescueMedicalMilitaryOil and gasTransportationTrucks |
| Brand | Danfoss |
| Catalog Item | 12H41146 |
| Certifications | ISO 7241-1 Series B |
| Product length in | 4.820 |
| Product length mm | 122.428 |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146159502 |