Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 91.30 |
| Angle shape | Straight |
| Application | AerospaceAgricultureChemicalConstructionConsumer productsFluid transferFood and beverageGeneral industryHvacHydraulicsLaw enforcement/rescueMedicalMilitaryOil and gasTransportationTrucks |
| Body size | 1 1/2" |
| Brand | Danfoss |
| Certifications | ISO 7241-1 Series B |
| Connection style | Manual connect |
| End type 1 | Female BSPP port washer seal. |
| Flow rate GPM | 99.00 |
| Fluid loss cc | 91.30000 |
| Latch type | Push/pull |
| Product material | Carbon steel |
| Valve Type | 2 way |