Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureForest machinery |
| Body size | 1/2 |
| Brand | Danfoss |
| Catalog Item | 12IAP10L |
| Certifications | ISO 7241-1 Series A |
| Compliances | PED 2014/68 EU Article 4.3 |
| Connection style | Automatic connect |
| End size 1 | 10L |
| End type 1 | 24 deg. tube port light duty |
| Finish plating | Zinc trivalent |
| Flow rate GPM | 11.90 |
| Fluid compatibility | Hydraulic fluid |
| Fluid loss cc | 2.60000 |
| Hex size 1 IN | 1.060 |
| Hex size 1 MM | 26.9 |
| Item type | Male half |
| Latch type | Push/pull |
| Product material | Carbon steel |
| Safety locking mechanism | None |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Thread size 1 | M16X1.5 |
| Valve Type | 2 way |
| Working pressure max psi | 3625 |
| Working pressure max bar | 250 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
