Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureForest machinery |
| Body size | 1/2 |
| Brand | Danfoss |
| Certifications | ISO 7241-1 Series A |
| Compliances | PED 2014/68 EU Article 4.3 |
| Connection style | Automatic connect |
| Flow rate GPM | 11.90 |
| Fluid loss cc | 2.60000 |
| Latch type | Push/pull |
| Product material | Carbon steel |
| Valve Type | 2 way |