Product specifications
Characteristic | Value |
---|---|
Air inclusion max cc | 91.30 |
Angle shape | Straight |
Application | AerospaceAgricultureChemicalConstructionConsumer productsFluid transferFood and beverageGeneral industryHvacHydraulicsLaw enforcement/rescueMedicalMilitaryOil and gasTransportationTrucks |
Body size | 1 1/2" |
Brand | Danfoss |
Certifications | ISO 7241-1 Series B |
Connection style | Manual connect |
End size 1 | -24 |
End type 1 | Female pipe (NPTF) |
Finish plating | Zinc trivalent |
Flow rate gpm | 99.00 |
Fluid compatibility | Hydraulic service |
Fluid loss cc | 91.30000 |
Hex size 1 IN | 2.380 |
Item type | Male half |
Latch type | Push/pull |
Product material | Carbon steel |
Safety locking mechanism | None |
Seal material | Nitrile (NBR) |
Sub brand | Hansen |
Thread size 1 | 1 1/2-11 1/2 NPTF |
Valve type | 2 way |
Working pressure max psi | 421 |
Working temperature max F | 250 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146096913 |