COUPLING,HK,M,1"1/2,CS,-24BSP,FKM-product-details

COUPLING,HK,M,1"1/2,CS,-24BSP,FKM

12K46BSVAA143


Tools

Product specifications

Characteristic
Value
Air inclusion max cc91.30
Angle shapeStraight
ApplicationAerospaceAgricultureChemicalConstructionConsumer productsFluid transferFood and beverageGeneral industryHvacHydraulicsLaw enforcement/rescueMedicalMilitaryOil and gasTransportationTrucks
Body size1 1/2"
BrandDanfoss
CertificationsISO 7241-1 Series B
Connection styleManual connect
End type 1Female BSPP port washer seal.
Flow rate GPM99.00
Fluid loss cc91.30000
Latch typePush/pull
Product materialCarbon steel
Seal materialFluorocarbon (FKM)
Valve Type2 way