Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Breathing airGeneral pneumaticsLaboratoriesMedicalPharmaceuticalRecreation and entertainment |
| Body size | 1/8 |
| Brand | Danfoss |
| Catalog Item | 180 |
| Product height in | 0.630 |
| Product height mm | 16.002 |
| Product length in | 1.420 |
| Product length mm | 36.068 |
| Product material | Brass |
| Product width in | 0.630 |
| Product width mm | 16.002 |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146165374 |
