Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ConstructionGeneral industryGeneral pneumatics |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | 1800 |
| Finish plating | Nickel |
| Item type | Complete |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.600 |
| Product length mm | 66.040 |
| Product material | Brass |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Sub brand | Hansen |
| Working pressure max psi | 2000 |
| Working pressure max bar | 138 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146033659 |
| Proposition 65 | Cancer and Reproductive Harm |
