Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Breathing airGeneral pneumaticsLaboratoriesMedicalPharmaceuticalRecreation and entertainment |
| Body size | 1/8 |
| Brand | Danfoss |
| Burst pressure min bar | 193 |
| Burst pressure min psi | 2800 |
| Catalog Item | 180143 |
| Connection style | Manual connect |
| End size 1 | -2 |
| Flow rate GPM | 18.75 |
| Flow rate LPM | 70.98 |
| Hex size 1 IN | 0.560 |
| Hex size 1 MM | 14.200 |
| Item type | Female half |
| Product material | Brass |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Hansen |
| Working pressure max psi | 700 |
| Working pressure max bar | 48.00 |
| Working temperature max C | 204 |
| Working temperature max F | 400 |
| Working temperature min C | -26 |
| Working temperature min F | -15 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146195937 |