Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Breathing airGeneral pneumaticsLaboratoriesMedicalPharmaceuticalRecreation and entertainment |
| Body size | 1/8 |
| Brand | Danfoss |
| Burst pressure min bar | 193 |
| Burst pressure min psi | 2800 |
| Catalog Item | 183 |
| Connection style | Manual connect |
| End size 2 | -2 |
| End Type 1 | Male push to connect |
| End type 2 | Female pipe (NPTF) |
| Flow rate gpm | 18.75 |
| Flow rate lpm | 70.98 |
| Fluid compatibility | Compressed airGases and liquids |
| Hex size 1 IN | 0.500 |
| Hex size 1 MM | 12.7 |
| Item type | Male half |
| Latch type | Push/pull |
| Product height in | 0.380 |
| Product height mm | 9.652 |
| Product length in | 1.190 |
| Product length mm | 30.226 |
| Product material | Brass |
| Product width in | 0.380 |
| Product width mm | 9.652 |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Valve type | 1 way |
| Working pressure max psi | 700 |
| Working pressure max bar | 48 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146097330 |