Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ConstructionGeneral industryGeneral pneumatics |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | 18E |
| End Type 1 | Line/hose/tube |
| End type 2 | Line/hose/tube |
| Item type | Male half |
| Product length in | 2.220 |
| Product length mm | 56.388 |
| Product material | Carbon steel |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146042002 |