Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.02 |
| Angle shape | Straight |
| Application | AgricultureBuilding materialCommercial vehiclesFluid transferHydraulicsRoad vehicles |
| Body size | 3/4 |
| Brand | Danfoss |
| Burst pressure min bar | 1300 |
| Burst pressure min psi | 18850 |
| Catalog Item | 19FFP100 |
| Certifications | ISO 16028 |
| Compliances | PED 2014/68 EU Article 4.3REACHRoHS Compliant |
| Connection style | Manual connect |
| End size 1 | -16 |
| End type 1 | Female Pipe (NPT) |
| Finish plating | Guardian sealtm |
| Flow rate GPM | 30.10 |
| Fluid compatibility | Hydraulic fluid |
| Fluid loss cc | 0.03400 |
| Hex size 1 IN | 1.650 |
| Hex size 1 MM | 41.9 |
| Item type | Male half |
| Latch type | Push to connect |
| Product length in | 3.690 |
| Product length mm | 93.726 |
| Product material | Carbon steel |
| Safety locking mechanism | Sleeve lock |
| Seal material | Nitrile(NBR)+Polyurethane(AU) |
| Sub brand | Hansen |
| Thread size 1 | 1-11 1/2 NPTF |
| Torque lbs-ft | 48.30 |
| Valve Type | 2 way |
| Working pressure max psi | 5800 |
| Working pressure max bar | 400 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min F | -13 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146097385 |
