Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.02 |
| Angle shape | Straight |
| Application | AgricultureBuilding materialCommercial vehiclesFluid transferHydraulicsRoad vehicles |
| Body size | 3/4 |
| Brand | Danfoss |
| Catalog Item | 19FFP106UN192 |
| Certifications | ISO 16028 |
| Connection style | Manual connect |
| End type 1 | Female ORB port ISO 11926-1 |
| Flow rate GPM | 30.10 |
| Fluid loss cc | 0.03400 |
| Latch type | Push to connect |
| Product material | Carbon steel |
| Seal material | Ethylene propylene (EPDM) |
| Valve Type | 2 way |